A complete program of high-performance
chemical liquid pumps for the oil and gas industry

Danfoss CLP pumps are specially designed and produced for the oil and gas industry.
All pumps are designed according to American Petroleum Institute ­standards, API 674 and API 675; on request, pumps can also be delivered according to Norwegian NORSOK standards, M-630 and M-650.

All wetted parts are made of Duplex or Super Duplex to provide resistance to corrosive and low viscosity fluids. Danfoss CLP pumps are fixed displacement pumps.

Flow is proportionate to the number of input shaft revolutions and pump displacement, regardless of any counter pressure. Acceleration loss is minimal, and pulsations are low. All Danfoss CLP pumps can run either continuously or in specified duty cycles.







All the pumps can be delivered according to API standard.




Technical documents for download:

Image brochure Oil and Gas A4
Image brochure Oil and Gas Letter


Pump size illustration sheet
Achilles certificate

BVQI certificates:

ISO 14001:2004
ISO 9001:2008
ISO 18001:2004

Low viscosity injection pump – leaflet
Condensate transfer Stations – leaflet
High-pressure glycol pumps – leaflet

Technical documents for download:

Data sheets A4:

CLP675-010 / CLP675-042 / API675 - Controlled Volume Pump
CLP674-025 / CLP674-042 / API674 - Multipurpose Pump
CLP674-085 / CLP674-137 / API674 - Multipurpose Pump
CLP290-500 / API674 - Transfer Pump



Data sheets Letter:

CLP675-010 / CLP675-042 / API675 - Controlled Volume Pump
CLP674-025 / CLP674-042 / API674 - Multipurpose Pump
CLP674-085 / CLP674-137 / API674 - Multipurpose Pump
CLP290-500 / API674 - Transfer Pump